Rubber-Metal Isolators
Soft Bell Mounts
Insulators with large deflection for all spatial axes
Heavy duty bearing for low excitation frequency
Natural frequency 3.7 to 14.1 Hz
For good stability in harsh environments: These pot elements protect even in difficult environments. This is achieved by the ideal absorption of axial stresses and the associated limitation of lateral deformations. Soft Bell Mounts are tear-proof and making them well suited for applications with high safety requirements.
In addition to various rubber compounds, they are also available from ACE in stainless steel versions. Designed for a temperature ranges between -40 °F to 158 °F, they can be mounted in all spatial axes, which means they can be used in pushing, or pushing and pulling directions.
The Soft Bell Mounts from ACE keep harmful vibrations away, especially from generators, motors and systems that run at a frequency of about 25 Hz. This makes them ideal for pumps and generating sets.
The Soft Bell Mounts from ACE keep harmful vibrations away, especially from generators, motors and systems that run at a frequency of about 25 Hz. This makes them ideal for pumps and generating sets.