Pneumatic Levelling Mounts
PLM-1 to PLM-192
Easy to use, wide selection
Pneumatic Leveling Mounts
Natural frequency 3 to 10 Hz
Extremely low natural frequency of only 3 Hz: With the PLM product family, ACE can now offer low frequency vibration and impact isolation for many applications. There are eight different, readily available off-the-shelf designs, which can withstand small to large loads from 45 kg up to 8,800 kg (100 lbs up to 19,200 lbs). They enable all types of equipment to be isolated from undesirable vibrations and at the same time can be used for perfect levelling via the integrated valve.
When used as a vibration absorber, the internal air chamber provides a significant isolating effect, starting at 5 Hz. The ratio of horizontal to vertical natural frequency is 1:1 and only 3.0 Hz in optimally loaded conditions.
Used to isolate measurement tables, test benches, high-speed presses, fans, air compressors, production plants and other low frequency applications.
Used to isolate measurement tables, test benches, high-speed presses, fans, air compressors, production plants and other low frequency applications.
