Hydraulic Feed Controls
MA, MVC
Designed for applications with low precision requirements
Adjustable
Compression force 2 lbs to 800 lbs
Stroke 0.28 in to 1.58 in
There are also plenty of accessories for the MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 0.47““/min. (12 mm/min.) can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control.
Hydraulic feed controls with the designations MA and MVC are especially used in handling modules or linear carriages and also for applications with changing usage data.
_FA_IMG_Overview-01_RGB-L.jpg)