Adjustable Compression and extension force 15.74 to 674.43 lbs Stroke 1.97 to 19.69 inch
"ACE Controls HBD hydraulic dampers are maintenance-free, self-contained and sealed units. They are available with body diameters from 15 mm to 40 mm (0.59"" to 1.57"") and with stroke lengths of up to 800 mm (31.5""). Unlike standard hydraulic dampers that include free travel up to 20 % of stroke, these dependable units have no free travel and are ideal for applications that require this level of performance. Double-acting hydraulic dampers are standard. However, a single acting design is available. Adjustment is easily achieved by pulling and turning the rod until the desired damping speed is achieved. The travel speed is adjustable and remains constant throughout the stroke. "
The single acting version is controllable in one direction only, with free-flow in the opposite direction. A built-in antilock guard allows adjustment to be made at any damping rate without unit lock up. These reliable units offer long life-cycle performance. A variety of end fittings are available for ease of operation and installation, and are included.
HBD hydraulic dampers are use for process control, machine guards, lids, hatches, fire safety doors, arms for medical equipment, conveyors, swinging loads, machine tools, lift gates, drill feed control, amusement park rides, and more.
Compression and extension force 15.74 to 674.43 lbs
Stroke 1.97 to 19.69 inch
Outer body diameter 1.1 inch
Piston rod diameter 0.39 inch
Lifetime Approx. 250,000 cycles
Free travel These units have no free travel and are ideal for applications that require this level of performance.
Operating temperature range -4 to 176 °F
Adjustment Pull the piston rod out to its fully extended position. While pulling on the rod, turn it clockwise or counter-clockwise until the desired damping is achieved. The adjustment is multi-turn and correct damping may require several trial and error adjustments. A built-in antilock guard allows adjustments to be made at any damping rate without unit lock up.
Mounting In any position
Damping medium Petroleum oil
Positive stop External positive stops 0.04 in to 0.06 in (1 mm to 1.5 mm) before the end of stroke provided by the customer.
Material
Outer body Black anodized aluminium
Piston rod Hard chrome plated steel
End Fittings Zinc plated steel
Technical Notes
Note
Increased break-away force if unit has not moved for some time.
End Fittings
They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instruction
Mechanical Stop required 0.04 in to 0.06 in before end of stroke.
On request
Special oils, damping characteristics, and stroke lengths. Alternative accessories available on request.
Application Areas
lift doors
tool machines
swivel units
conveyor systems
medical technology
HBD hydraulic dampers are use for process control, machine guards, lids, hatches, fire safety doors, arms for medical equipment, conveyors, swinging loads, machine tools, lift gates, drill feed control, amusement park rides, and more.