The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.
Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.
Energy capacity per stroke 53,105 to 885,075 in-lbs/cycle
Stroke 0.59 to 15.75 inch
Dynamic force 5,621 to 71,942 lbs
Static force range 6,183 to 50,360 lbs
Impact velocity range 1.64 to 16.41 ft/s
Operating temperature range -4 to 122 °F
Mounting In any position
Positive stop Integrated
Damping medium Visco elastic fluid
Material
Outer body steel painted grey
Piston rod Zinc plated steel
Rod Button steel painted grey
Technical Notes
Note
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.
On request
Special designs
Application Areas
waterways
Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.