Clamping Elements
PRK63-20
Rod clamping with maximum clamping force in a compact size
Pneumatic Rod Clamping,, Compact
Holding torques 6,200 to 44,254 in-lbs
Holding forces 62 to 885 lbs
Compact and safe: when space becomes restricted, the compact LOCKED PRK clamping elements come into their own. For pneumatic rod clamping with low heights of 28 mm to 34 mm (1.10 to 1.34 in), they provide clamping forces of up to 1,124 lbs (5000 N).
Clamping is carried out by a diaphragm spring-plate system and is released when compressed air is applied. Clamping elements from the LOCKED PRK product family absorb the forces on rods with diameters between 20 mm and 40 mm (0.79 and 1.57 in) both axially and rotationally. The function makes them suitable for use as static clamping without pressure, because the failure or drop of pneumatic pressure triggers immediate clamping. High clamping forces with low system costs compared with hydraulic and electric solutions make these clamping elements particularly interesting.
LOCKED PRK models are used in automation and machine building and customized machine tools.
LOCKED PRK models are used in automation and machine building and customized machine tools.