Irreversible Emergency Stop Damper Energy capacity per stroke 4,974 to 23,906 in-lbs/cycle Stroke 0.98 to 1.3 inch
Once only, but safely: ACE now offers these innovative single-use TUBUS TI absorbers for emergency stop applications as an alternative to the successful TUBUS profile dampers. In comparison to standard elastomer absorbers, these safety dampers ensure energy absorption of up to 96 % without a recoil effect. The dampers are deformed in the impact and cannot be reused afterwards.
The easy to assemble and maintenance-free single hit damper are also a cost-effective alternative to the hydraulic safety shock absorbers from ACE. They are made of a high quality synthetic with an inside metal core and absorb up to 10,953 Nm (96,94 in-lbs) energy.
The TUBUS TI is mainly used as emergency stop damping in linear axes, tool machines, servo drives with high speeds and other similar areas.
Energy capacity per stroke 4,974 to 23,906 in-lbs/cycle
Stroke 0.98 to 1.3 inch
Energy absorption 91 to 96 %
Dynamic force 8,349 to 25,536 lbs
Operating temperature range -40 to 194 °F
Standard color white
Construction size 1.25 to 2.48 inch
Mounting In any position
Environment Resistant to lubricants and chemical attack according to resistance list. No UV resistance.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester elastomer or polymer
Guide sleeve Metal
Technical Notes
Note
The single-use damper must be replaced after each impact.
Mounting Instructions
A clearance of 0.40 in (10 mm) must be provided behind the damper thread during assembly. Please also screw in the absorber finger tight and secure it with 2 drops of Loctite type 480.
On request
Other construction sizes on request.
Application Areas
electro-mechanical drives
test stations
portal systems
emergency stop damping in linear axes
The TUBUS TI is mainly used as emergency stop damping in linear axes, tool machines, servo drives with high speeds and other similar areas.