High Rack Damper, Optimized Characteristic Energy capacity per stroke - Stroke -
Intelligent protective measure: The safety shock absorbers from the SDH38 to SDH63 product family are also designed for emergency-stop applications. Strokes of up to 1,200 mm are possible with these maintenance-free and ready-to-install dampers. Low support forces result due to the large strokes.
The characteristic curve or damping characteristics of all safety shock absorbers from ACE is individually adjusted to the respective application, specific to the customer. The metering orifices for the respective application are specially calculated and produced. These tailor-made machine elements are the ideal protection because they are less expensive than industrial shock absorbers and are effective with up to 1,000 maximum full load emergency cycles possible.
Anyone who wants to reliably protect the end positions of rack operating equipment, conveyor and crane systems, heavy duty applications and test benches chooses these safety shock absorbers from ACE.
Reacting force at max. capacity rating = 36,000 lbs (160 kN)
Operating temperature range -
Mounting In any position
Positive stop Integrated
Damping medium HLP 46
Filling pressure Approx. 72 psi. Rod return by integrated nitogen accumulator.
Material
Outer body Painted steel
Piston rod Hard chrome plated steel
Rod Button steel
Technical Notes
Note
For creep speed applications, please consult ACE.
On request
Special oils, special flanges, additional corrosion protection etc. Integrated rod sensor for indicating the complete extension of the piston rod. Type normally closed or normally open, option PNP or NPN switch.
Application Areas
portal systems
conveyor systems
heavy load applications
test stations
shelf storage systems
Anyone who wants to reliably protect the end positions of rack operating equipment, conveyor and crane systems, heavy duty applications and test benches chooses these safety shock absorbers from ACE.
Application Examples
Safety Shock Absorbers - SDH38 to SDH63
Impact protection for test systems of transport gondolas
ACE safety shock absorbers defy the forces of nature. In order to efficiently protect against falling rocks, a net is put through its paces under realistic conditions. Large sized ACE safety shock absorbers from the product family SDH38 to SDH63 w...
The aim was to protect a driving simulation capsule on two of its eight axes. The demands placed on a potential emergency stopper were high because it was clear that its failure would lead to massive damage to the complete construction as well as ...