Adjustable, Without Free Travel Compression and extension force 9.44 to 449.62 lbs Stroke 1.97 to 5.91 inch
Separately regulated in any stroke position: The hydraulic dampers of the product family DVC-32 and DVC-2 to DVC-6 are the first dampers to provide precise, independent, external adjustment of in-and-out speeds. With their individual adjustments for the push and pull direction as well as the bi-directional action, these are suitable as safety or control elements.
The great number of mounting accessories makes assembly of these ACE hydraulic dampers easier and allows these maintenance-free, ready-to-install and self-contained systems universally applicable. Qualitatively high grade, and at the same time simple to use. One of their uses is to absorb swinging loads.
These velocity controllers are used in the automotive sector, automation and machine building as well as in the electronics industry.
Compression and extension force 9.44 to 449.62 lbs
Stroke 1.97 to 5.91 inch
Outer body diameter 1.5 inch
Piston rod diameter 0.31 inch
Lifetime Approx. 250,000 cycles
Operating temperature range 32 to 149 °F
Adjustment Steplessly adjustable
Mounting In any position
Damping medium Automatic Transmission Fluid (ATF)
Positive stop External positive stops 0.04 in to 0.06 in (1 mm to 1.5 mm) before the end of stroke provided by the customer.
Material
Outer body Coated aluminium
Piston rod Hard chrome plated steel
End Fittings Zinc plated steel
Technical Notes
Note
Increased break-away force if unit has not moved for some time. Damping force can be adjusted after installation.
End Fittings
They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
On request
Special oils, other special options and special accessories are available on request.
Application Areas
finishing and processing centers
These velocity controllers are used in the automotive sector, automation and machine building as well as in the electronics industry.
Application Examples
Hydraulic Dampers - DVC-32
Track calming for transport carriages in textile machines
At the turning point of 130 kg reeling spools, a sled should move up and down smoothly without causing a collision at the end of stroke position. The solution was provided by hydraulic dampers DVC-32 from ACE. A self-contained sealed unit, ready t...