Rubber-Metal Isolators
Leveling Mounts
Adjustable, stable positioning
Height-Adjustable Machine Mounts
Natural frequency 8 to 24 Hz
Stability and protection against shock and vibration: Machines and systems placed on the adjustable machine mounts in ACE's LEV product family can be optimally stabilized. These maintenance-free mounts can be leveled extremely accurately, compensating for floor unevenness and ensuring the stability of objects supported. This protects the loads placed on them against damaging shock and vibration, reducing operational noise and improving product quality.
They are available in thread sizes of M10 to M24 (3/8-16 to 3/4-10) and are suitable for loads from 45 kg to 5,900 kg (30 lb to 13,000 lb). Special types are also available, such as feet with special vibration isolation.
Using LEV leveling mounts, every machine can be kept quiet and safe in injection molding machines, production and processing centers, production lines, assembly stations, small presses and many other applications.
Using LEV leveling mounts, every machine can be kept quiet and safe in injection molding machines, production and processing centers, production lines, assembly stations, small presses and many other applications.