Natural frequency to
Load range 755.3 to 5,035.8 lbs
Operating temperature range -40 to 158 °F
Environment Resistant against UV radiation
Outer body Zinc plated steel
Isolation medium natural rubber
Note
Fail-safe
Mounting Instructions
Can be installed in all spatial axes. Can be used for shear, compressive and tensile loads. Except CCF.
On request
Models suitable for temperatures from -80 °F to +300 °F with high-damping silicone. Models available with centric thread or through-hole. All metal parts galvanised, aluminium or stainless steel available on request.
- military
- vibrators and crushing systems
- shipbuilding
- off road
- aircraft construction
- vehicle technology
- electronic systems
- compressors and ventilation systems
ACE mounts keep vibration at a distance even in harsh environments. They secure compressors, electronic control units and systems, fans and blowers. They are used in off-road vehicles, shipbuilding, aircraft and many more industries.