Rubber-Metal Isolators
All Atitude Mounts
Effective vibration isolation in all directions
Vibration-Isolating Mounts
Natural frequency 16 to 46 Hz
Perfect for protecting lightweight equipment: All Atitude Mounts isolators, which are maintenance-free and ready-made, are designed to withstand loads between 0.5 kg and 22.7 kg (1 lb and 50 lb). This enables the impact and vibration isolator connection elements to effectively protect lightweight components, despite their small size. They isolate in all directions and can be installed in every conceivable spatial axis. They are suitable for all shear, compression and tension loads.
As standard they are made from galvanized metal and neoprene rubber elements. For special applications, a highly shock-absorbing silicone version is also available from ACE.
AAM All Altitude Mounts are primarily used for isolating light-weight electronic systems and components, as well as off-road vehicles and military applications.
AAM All Altitude Mounts are primarily used for isolating light-weight electronic systems and components, as well as off-road vehicles and military applications.