Rubber-Metal Isolators
Light Bell Mounts
Vibration damper for light loads
Extremely light and versatile
Natural frequency 8.3 to 13.5 Hz
Self-protection for all areas: With a metal hood, Light Bell Mounts reliably protect against ozone, UV rays, diesel and oils. Ideal for light loads, these vibration dampesr come standard with corrosion protection on all metal components. In addition to various rubber compounds, these insulators are also available in stainless steel.
Designed for temperature ranges between -40 °F to 158 °F (-40 °C bis 70 °C), they can be mounted in all spatial axes, which means they can be used in pushing, or pushing and pulling directions. Light Bell Mounts are tear-proof and therefore perfect for applications with high safety requirements.
The insulators are used in almost all industrial applications. They are ideal for diesel engines with 1, 2 or 3 cylinders, pumps, and power generators.
The insulators are used in almost all industrial applications. They are ideal for diesel engines with 1, 2 or 3 cylinders, pumps, and power generators.