Industrial Gas Springs – Pull Type GZ-19 VA to GZ-40 VA
Very low progression rate with FDA approval
Valve Technology, Stainless Steel Traction force 8.99 to 1,124.04 lbs Stroke 1.18 to 23.62 inch
"Brilliant performance when things become tight: For specific use in tough surroundings or small spaces, the broad spectrum of ACE stainless steel industrial pull type gas springs come in body diameters from 15 to 40 mm (0.59"" to 1.57""). These units supplement the comprehensive program of the ACE industrial pull type gas springs with valves. "
This high quality design is rust free and is more robust against environmental impact compared with standard gas pull type springs. These stainless steel gas springs are also visually appealing, very durable and available, upon request, in many stroke lengths and traction forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
ACE industrial push type springs made of stainless steel are used in industries such as the chemical and food industry, in automobiles, plant engineering and shipbuilding and also in medical, military, environmental and water supply technology.
End position damping length Without damping. For end position damping use damping material (e.g. TUBUS or SLAB).
Positive stop External positive stop in the pulling direction provided by the customer.
Material
Outer body Stainless steel (1.4301/1.4305, AISI 304/303 and 1.4404/1.4571, AISI 316L/316Ti)
Piston rod Stainless steel (1.4301/1.4305, AISI 304/303 and 1.4404/1.4571, AISI 316L/316Ti)
End Fittings Stainless steel (1.4301/1.4305, AISI 304/303 and 1.4404/1.4571, AISI 316L/316Ti)
Technical Notes
End Fittings
They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
On request
Special oils and other special options. Alternative accessories. Traction gas springs with end position damping also available on request. Other traction gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request.
Application Areas
conveyor systems
machine housing
pharmaceutical industry
shipbuilding
ACE industrial push type springs made of stainless steel are used in industries such as the chemical and food industry, in automobiles, plant engineering and shipbuilding and also in medical, military, environmental and water supply technology.