crane Installations, Optimized Characteristic Energy capacity per stroke - Stroke -
Reliabity: The emergency stop from the large scale SDP63 to SDP160 product family have internal system seals. Even dirt or damages to the piston rod do not lead to a leakage or failure. Compressed gas accumulators allow return forces of up to 100 kN, which can make applications in multiple bridge crane systems safer, for example. The absorber body and the robust, large-sized piston rod bearing are also designed for heavy duty operations
Just like all ACE safety shock absorbers, the characteristic curve or damping characteristics of each individual absorber is individually adjusted to the respective application.
Whether its crane systems or machines in heavy duty applications e.g. in the metal industry or in mining, these powerful safety shock absorbers reliably protect construction designs against expensive failure.
Reacting force at max. capacity rating = 45,000 lbs (200 kN)
Operating temperature range -
Mounting In any position
Positive stop Integrated
Damping medium HLP 46
Filling pressure Approx. 72 psi. Rod return by integrated nitogen accumulator.
Material
Outer body Painted steel
Piston tube Hard chrome plated steel
Rod Button steel
Technical Notes
Note
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.
On request
Special oils, special flanges, additional corrosion protection etc.
Application Areas
heavy load applications
shelf storage systems
Whether its crane systems or machines in heavy duty applications e.g. in the metal industry or in mining, these powerful safety shock absorbers reliably protect construction designs against expensive failure.
Application Examples
Safety Shock Absorbers - SDP63 to SDP160
Impact absorption for lock gates
Driving into lock gates should be specifically facilitated when navigating through Dutch river locks. That is why ACE developed special dampers, based on existing SDP safety shock absorbers but with optimized characteristics, a fixed stop and a st...