Safety Products
LOCKED SL
Product Series
  • Safety Shock Absorbers
  • Safety Bumpers
  • Clamping Elements
  • Viscoelastic Shock Absorbers
Product families
  • LOCKED PL
  • LOCKED PLK
  • LOCKED SL
  • LOCKED SLK
  • LOCKED LZ-P
  • LOCKED PN
  • LOCKED PRK
  • LOCKED R
Basic Types
  • SL

Clamping Elements
LOCKED SL

Combined clamping and braking

Safety Clamping for Rail Systems
Holding forces 4,780 in-lbs to 88,500 in-lbs

Always on the safe side: the safety clamping elements LOCKED SL clamp and brake directly on the clear area of linear module guide rails with forces of up to 2,248 lbs (10,000 N). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from all renowned manufacturers.

Special brake pads made of low wear sintered metal are used for the additional emergency stop braking functions in the safety clamping elements LOCKED SL. The SL product family offers optimum static clamping with a service life up to 1 million cycles or up to 500 emergency braking operations. They also offer low system costs in comparison with hydraulic and electric solutions.

The LOCKED-Family SL is particularly used in machinery and special purpose machines.
Clamping Elements
LOCKED SL
Combined clamping and braking
Safety Clamping for Rail Systems
Holding forces 4,780 in-lbs to 88,500 in-lbs
ACE Controls Inc. - Image - LOCKED SL
ACE is not responsible for content on external linked websites.
ACE Controls Inc. - Image - LOCKED SL

Technical Data

Holding force 4,780 in-lbs to 88,500 in-lbs

Rail sizes 0.79 in to 2.56 in

Emergency use 500

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel; Brake components: Sintered graphite

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F

Application field Tool machines, Transport systems, Feeder installations, Positioning tables, Assembly stations

Note

If requested installation drawings of the respective types are provided.

On request

Special designs on request.

  • Tool machines
  • Transport systems
  • Feeder installations
  • Positioning tables
  • Assembly stations

Application Examples

Safety clamping systems for rail constructions on lathes
Clamping Elements - LOCKED SL
Safety clamping systems for rail constructions on lathes
In order to secure the processing position of a special lathe in both the horizontal and the vertical axis, LOCKED SL clamping elements from ACE are installed. They have the further advantage of preventing slippage through the vertical axis in the...
Safety clamping systems for rail constructions on lathes

Application Areas

  • Tool machines
  • Transport systems
  • Feeder installations
  • Positioning tables
  • Assembly stations
The LOCKED-Family SL is particularly used in machinery and special purpose machines.