Safety Products
Product families
TYPESEnergy capacity in-lbs/cycleStroke inchDynamic force min. lbsDynamic force max. lbs
VS-BA5A-105-FA221,2694.1337,54569,694
VS-BA5B-130-FA442,5385.1258,453112,410
VS-BA5C-FA601,8515.5178,687157,374
VS-BA5D-FA885,0756.3094,424184,353
VS-BA5E-FA1,327,6137.09146,133247,302

Viscoelastic Shock Absorbers
VS-BA5-FA Rear Flange

Simple Design – High reliability

Energy capacity 221,269 in-lbs/Cycle to 1,327,613 in-lbs/Cycle
Stroke 4.13 in to 7.09 in

The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.

Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.

Technical Data

Energy capacity 221,269 in-lbs/Cycle to 1,327,613 in-lbs/Cycle

Stroke 4.13 in to 7.09 in

Dynamic force range 37,545 lbs to 247,302 lbs

Static force range 39,119 lbs to 166,367 lbs

Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request.

Operating temperature range -4 °C to +122 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel

Damping medium Visco elastic fluid

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special options.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.