VS-BALR-FC Front Flange
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
Stroke inch
Dynamic force min. lbs
Dynamic force max. lbs
VS-BALR-100-FC885,07515.7542,71669,694
VS-BALR-150-FC1,327,61319.6944,96487,680
VS-BALR-250-FC2,212,68825.5960,701110,162
VS-BALR-400-FC3,540,30033.4676,439134,892

Viscoelastic Shock Absorbers
VS-BALR-FC Front Flange

Simple Design – High reliability

Energy capacity 885,075 in-lbs/Cycle to 3,540,300 in-lbs/Cycle
Stroke 15.75 in to 33.46 in

The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.

Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.
Viscoelastic Shock Absorbers
VS-BALR-FC Front Flange
Simple Design – High reliability
Energy capacity 885,075 in-lbs/Cycle to 3,540,300 in-lbs/Cycle
Stroke 15.75 in to 33.46 in
ACE Controls Inc. - Image - VS-BALR-FC Front Flange
ACE is not responsible for content on external linked websites.
ACE Controls Inc. - Image - VS-BALR-FC Front Flange

Technical Data

Energy capacity 885,075 in-lbs/Cycle to 3,540,300 in-lbs/Cycle

Stroke 15.75 in to 33.46 in

Dynamic force range 42,716 lbs to 134,892 lbs

Static force range 51,709 lbs to 95,549 lbs

Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request.

Operating temperature range -4 °C to +122 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel

Damping medium Visco elastic fluid

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special options.