Safety Products
TUBUS TI
Product Series
  • Safety Shock Absorbers
  • Safety Bumpers
  • Clamping Elements
  • Viscoelastic Shock Absorbers
Product families
  • TUBUS TC and TC-S
  • TUBUS TI
  • Crash Dampers
Basic Types
  • TI 1-Bellow
  • TI 2-Bellows
  • TI 3-Bellows

Safety Bumpers
TUBUS TI

Compact one-off deceleration

Irreversible Emergency Stop Damper
Energy capacity 4,974 in-lbs/Cycle to 96,942 in-lbs/Cycle
Maximum stroke 0.98 in to 3.15 in

Once only, but safely: ACE now offers these innovative single-use TUBUS TI absorbers for emergency stop applications as an alternative to the successful TUBUS profile dampers. In comparison to standard elastomer absorbers, these safety dampers ensure energy absorption of up to 96 % without a recoil effect. The dampers are deformed in the impact and cannot be reused afterwards.

The easy to assemble and maintenance-free single hit damper are also a cost-effective alternative to the hydraulic safety shock absorbers from ACE. They are made of a high quality synthetic with an inside metal core and absorb up to 96,94 in-lbs (10,953 Nm) energy.

The TUBUS TI is mainly used as emergency stop damping in linear axes, tool machines, servo drives with high speeds and other similar areas.
Safety Bumpers
TUBUS TI
Compact one-off deceleration
Irreversible Emergency Stop Damper
Energy capacity 4,974 in-lbs/Cycle to 96,942 in-lbs/Cycle
Maximum stroke 0.98 in to 3.15 in
ACE Controls Inc. - Image - TUBUS TI
ACE is not responsible for content on external linked websites.
ACE Controls Inc. - Image - TUBUS TI

Technical Data

Energy capacity 4,974 in-lbs/Cycle to 96,942 in-lbs/Cycle

Stroke max. 0.98 in to 3.15 in

Energy absorption 91 % to 96 %

Dynamic force range 8.340 lbs to 45.890 lbs

Operating temperature range Co-polyester Elastomer: -40 °F to +120 °F
Polymer: -13 °C to +122 °C

Standard colour TI16: blue
TI24, TI30, TI36: white

Construction size 1.25 in to 2.48 in

Material Profile body: Co-Polyester elastomer or polymer; Guide sleeve: Metal

Mounting In any position

Environment Resistant to lubricants and chemical attack according to resistance list. No UV resistance.

Impact velocity range Max. 16.4 ft/sec

Torque max. Finger tight

Application field Emergency stop damping in linear axes, Portal systems, Test stations, Electro-mechanical drives

Note

The single-use damper must be replaced after each impact.

Mounting information

A clearance of 0.40 in must be provided behind the damper thread during assembly. Please also screw in the absorber finger tight and secure it with 2 drops of Loctite type 480.

On request

Other construction sizes on request.

  • Emergency stop damping in linear axes
  • Portal systems
  • Test stations
  • Electro-mechanical drives