Safety Products
TYPESEnergy capacity emergency use in-lbs/cycleStroke inch
CD-20-131,7700.51
CD-20-243,0980.94

Safety Bumpers
CD 20

Highly effective aluminium and steel energy absorption elements

Single-use emergency stop dampers
Energy capacity 1,770 in-lbs/cycle to 3,098 in-lbs/cycle
Stroke 0.51 in to 0.94 in

Single-use, yet extremely useful protection: With its crash dampers, ACE offers engineers a single-use solution as a high-efficiency plant safety option. Each crash element, made of custom designed aluminium piping or steel, absorbs even high inertia forces almost instantaneously in the event of an impact. When arranged in series or parallel, the crash elements can absorb even higher energy values at once.

Other advantages of the emergency stop systems developed in sophisticated test series are their simple installation, ease of retrofitting in existing plants, speed of replacement and reduced downtime after a crash. The deformation of the crash box also allows the incident to be reconstructed, ideally helping avoid the same problem in future.

With these benefits, the crash dampers are already protecting many linear axes in robotics applications as well as the limit positions of tool machines, conveyor systems and high bay rack feeders.

Technical Data

Energy capacity 1,770 in-lbs/cycle to 3,098 in-lbs/cycle

Stroke 0.51 in to 0.94 in

Energy absorption 98 %

Reacting Force 4,384 Ibs

Standard colour Zinc-plated: Diameter 0.79 in

Construction size 0.79 in

Material Outer body: Steel

Mounting In any position

Impact velocity range max. 5 m/s

Note

The single-use damper must be replaced after each impact.

Safety information

Where necessary, use thread locking fluid to secure the threaded pins.

On request

Also available with centring pins and other special versions.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.