Safety Products
Product Series
  • Safety Shock Absorbers
  • Safety Bumpers
  • Clamping Elements
  • Viscoelastic Shock Absorbers
Product families
  • VS
Basic Types
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
TYPESEnergy capacity in-lbs/cycleStroke inchDynamic force min. lbsDynamic force max. lbs
VS-BXLR6-150-FC53,1055.915,62111,241
VS-BXLR12-150-FC106,2095.9114,83822,482
VS-BXLR25-200-FC221,2697.8721,35833,723
VS-BXLR50-275-FC442,53810.8326,52951,709
VS-BXLR50-400-FC442,53815.7516,86233,723
VS-BXLR100-400-FC885,07515.7539,34471,942

Viscoelastic Shock Absorbers
VS-BXLR-FC Front Flange

Simple Design – High reliability

Energy capacity 53.105 in-lbs/Cycle to 885,075 in-lbs/Cycle
Stroke 5.91 in to 15.75 in

The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.

Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.
Viscoelastic Shock Absorbers
VS-BXLR-FC Front Flange
Simple Design – High reliability
Energy capacity 53.105 in-lbs/Cycle to 885,075 in-lbs/Cycle
Stroke 5.91 in to 15.75 in
ACE Controls Inc. - Image - VS-BXLR-FC Front Flange
ACE is not responsible for content on external linked websites.
ACE Controls Inc. - Image - VS-BXLR-FC Front Flange

Technical Data

Energy capacity 53.105 in-lbs/Cycle to 885,075 in-lbs/Cycle

Stroke 5.91 in to 15.75 in

Dynamic force range 5,621 lbs to 71,942 lbs

Static force range 6,183 lbs to 50,360 lbs

Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request.

Operating temperature range -4 °C to +122 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel

Damping medium Visco elastic fluid

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special options.