Energy capacity 8,850 in-lbs/Cycle to 3,540,296 in-lbs/Cycle Stroke 0.47 in to 33.46 in
The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.
Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.
Energy capacity 8,850 in-lbs/Cycle to 3,540,296 in-lbs/Cycle
Stroke 0.47 in to 33.46 in
Dynamic force range 1,349 lbs to 247,302 lbs
Static force range 1,461 lbs to 166,367 lbs
Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request.
Operating temperature range -4 °C to +122 °F. Other temperatures on request.
Mounting In any position
Positive stop Integrated
Material Outer body, Rod end button: zinc plated steel or painted grey; Piston rod: Zinc plated steel
Damping medium Visco elastic fluid
Application field Industry, Material Handling, Rolling Mill, Military, Waterways, Paper Industries
Technical Notes
Note
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.