Hydraulic Dampers
MD-28

Linear motion control

Non-adjustable, speed dependent
Compression and extension force 14 lbs to 2,252 lbs
Stroke 1.97 in to 11.81 in

High quality and long service life: The hydraulic dampers of the MOD family can be used as single or double acting brake. Its wear-resistant surface coating provides a long-lasting, high quality appearance. The heat-treated rod delivers exceptional perfromance and life expectancy.

The maintenance free, ready-to-install and closed systems provide a constant feed rate. Thanks to many add-on components the assembly is easy to mount. The damper can be mounted vertically for damping items such as doors, hatches and large masses.

Technical Data

Compression and extension force 14 lbs to 2,252 lbs

Stroke 1.97 in to 11.81 in

Outer body diameter Ø 1.1 in

Piston rod diameter Ø 0.55 in

Lifetime Approx. 1 Million cycles

Free travel These units have no free travel and are ideal for applications that require this level of performance.

Operating temperature range -22 °F to 176 °F

Positive stop External positive stops 0.04 in to 0.06 in before the end of stroke provided by the customer.

Damping medium Mineral oil

Material Outer body: Coated steel; Piston rod: Steel with wear-resistant coating; End fittings: Zinc plated steel

Mounting In rod downward position

Note

Increased break-away force if unit has not moved for some time.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

Safety information

Do not open or heat

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.