conveyor systems, cranes, heavy load applications, buildings, shipbuilding
Customised safety shock absorbers with optimised characteristics protect heavy lock gates from damage
Driving into lock gates should be specifically facilitated when navigating through Dutch river locks. That is why ACE developed special dampers, based on existing SDP safety shock absorbers but with optimized characteristics, a fixed stop and a stroke of 800 mm. These are able to absorb 500,000 Nm, which means they can cope with fully loaded ships and also the mechanical impacts resulting from water movement. To return to the initial position, the safety shock absorbers operate on the same nitrogen-based principle as the gas springs produced by the damping specialists in Langenfeld.
The maintenance of wind turbines in open seas has long resulted in damage to maintenance boats. Because of impact velocity and swell, an increase in the boat's mass of up to 20 % ...
Saltwater-resistant impact protection for lifeboats
When launching lifeboats, it is theoretically conceivable that there will be contact between the ship and lifeboat. Launching appliances with protective bo...
In the present case, when compared to screw connections, the modern quick connection elements produced by ACE have a distinct advantage: their material makes them resistant to the most dive...