Safety damping for the loading mechanics of feeding systems
Integrated profile dampers from ACE secure the rotary table in the loading unit in the event of power failure, incorrect operation or sabotage
Copyright:
LISCO GmbH, 22941 Bargteheide, Germany
Profile Dampers TUBUS TR-HD
Integrated profile dampers from ACE secure the rotary table in the loading unit in the event of power failure, incorrect operation or sabotage
Copyright: LISCO GmbH, 22941 Bargteheide, Germany
Mech. engineering & automation
Loading and lifting equipment, Emergency stop damping in linear axes, Z-axes
Integrated ACE profile dampers secure turntables in kiln loading units in the event of power failure, incorrect operation or sabotage
Silicon wafers serve as starting products for solar cells and are produced in special furnaces. Optimum positioning of the wafers is a basic requirement for all manufacturing processes in the furnaces. Loading of the furnaces, some of which are well over 1,832 °F, is carried out by a fully automated unit controlled by software. In order to prevent manufacturing errors, rejects and damage to the overall construction, the linear modules and rotary table of the loading unit are additionally protected by ACE's TUBUS TR-HD profile dampers.
Pneumatic linear modules in miniature slide systems ensure high speeds with constant repeat accuracy. In this design, pneumatic end-of-travel damping was deliberately ...
In this application, SLAB damping mats SL-030 with a thickness of 0.49 inch were screwed between two steel sheets over the entire surface in order to protect wooden st...
Safety damping for the loading mechanism of lathes
ACE TUBUS profile dampers protect the integrated loading station on a new high speed machining center. The ACE TUBUS damper is designed to prevent overrun on...
ACE miniature shock absorbers optimize production with minimum expenditure. The cycle rate for an assembly line producing electronic components was increased to 3,600 units/...