The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.
Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.
Energy capacity per stroke 8,851 to 123,911 in-lbs/cycle
Stroke 0.47 to 3.15 inch
Dynamic force 1,349 to 51,709 lbs
Static force range 1,461 to 38,894 lbs
Impact velocity range 1.64 to 16.41 ft/s
Operating temperature range -4 to 122 °F
Mounting In any position
Positive stop Integrated
Damping medium HLP 46
Material
Outer body Zinc plated steel
Piston rod Zinc plated steel
Technical Notes
Note
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.
On request
Special designs
Application Areas
waterways
Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.