Industrial Gas Springs – Push Type GS-15 to GS-40 VA
With food grade oil for FDA compliance
Valve Technology, Stainless Steel Extension force 89.92 to 1,124.04 lbs Stroke 0.79 to 23.62 inch
Protection against corrosion and superior visual appearance for even more sophisticated requirements: Based on ACE's industrial gas springs GS-8 to 40 made of steel, these models combine all advantages of stainless steel: they look great and are rust free. They are filled with food-grade oil as standard, which conforms to the requirements of FDA 21 CFR 178.3570.
These ACE gas springs not only look good, they are also available in various stroke lengths and extension forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
ACE stainless steel industrial gas springs are used in the automotive sector, in industrial applications, automation and machine building and medical clean room technology as well as in the food, electronics and shipbuilding industries.
Operating fluid Nitrogen gas and HLP oil according to DIN 51524, part 2
Mounting We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length approx. 5 mm to 30 mm (depending on the stroke)
Positive stop External positive stop at the end of stroke provided by the customer.
Material
Outer body Stainless steel (1.4301/1.4305, AISI 304/303 and 1.4404/1.4571, AISI 316L/316Ti)
Piston rod Stainless steel (1.4301/1.4305, AISI 304/303 and 1.4404/1.4571, AISI 316L/316Ti)
End Fittings Stainless steel (1.4301/1.4305, AISI 304/303 and 1.4404/1.4571, AISI 316L/316Ti)
Technical Notes
Note
Special oil according to FDA 21 CFR 178.3570 of the food industry
End Fittings
They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instruction
Gas pressure springs should not be installed under pre-tension.
On request
Special oils and other special options. Alternative accessories. Different end position damping and extension speed. Other gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request.
Application Areas
conveyor systems
machine housing
pharmaceutical industry
shipbuilding
ACE stainless steel industrial gas springs are used in the automotive sector, in industrial applications, automation and machine building and medical clean room technology as well as in the food, electronics and shipbuilding industries.