Clamping Elements
LZ-P
Certified safety clamping
Rail Clamping for Z-Axes
Holding forces 13,276 to 22,127 lbs
Innovative and Bosch Group certified: the pneumatic clamping elements LOCKED LZ-P have been specially designed for safe, reliable clamping on the vertical or Z-axes. The wedge principle makes sure that the gravity loaded axis does not drop. The brake wedges are pushed on both sides against the flat parallel surfaces of the guide rail in case of a loss of pressure.
Initially developed for Bosch Rexroth rails in sizes 15 mm and 25 mm (0.59 and 0.98 in), a test certificate from the trade association was awarded after extensive tests on these clamping elements. Further certifications from other rail manufacturers and sizes are prepared and can be implemented within the shortest time. Units achieve holding forces of up to 2,500 N (562 lbs).
Pneumatic clamping elements LOCKED LZ-P are used in all sectors of automation and machine building and customized machine tools.
Pneumatic clamping elements LOCKED LZ-P are used in all sectors of automation and machine building and customized machine tools.