Clamping Elements
LOCKED PLK
High clamping power for all compact design rail profiles
Process Clamping for Rail Systems, Compact
Holding forces 67.44 to 472.1 lbs
Small can clamp perfectly too: the LOCKED-Family PLK clamping elements are more compact than the PL components. They also clamp directly onto the respective linear guide, suit all standard rail sizes from 15 mm to 55 mm (0.65 to 2.17 in) and profiles from the known suppliers and are extremely reliable and space-saving.
Thanks to the patented spring steel plate system, the LOCKED-Family SLK achieves clamping and holding forces of up to 2,100 N (472 lbs) with the shortest reaction times when vented. LOCKED SLK achieve 100 % clamping force due to the steel pads that are used, even on greased rails. The clamping elements represent the maximum holding forces. Whether in the 4 or 6 bar (58 or 87 psi) version, they are good for up to 1 million cycles.
LOCKED PLK clamping elements from ACE are primarily used in automation and machine building and customized machines.
LOCKED PLK clamping elements from ACE are primarily used in automation and machine building and customized machines.