Safety Products
Product families
TYPESEnergy capacity in-lbs/cycleStroke inchDynamic force min. lbsDynamic force max. lbs
VS-BA1ZN-FC8,8510.471,3492,473
VS-BA1BN-FC38,0580.873,1476,070
VS-BA1DN-FC13,2761.386,29513,489
VS-BA1EN-FC30,0931.7710,11722,482
VS-BA1FN-FC61,9552.3620,23433,723
VS-BA1GN-FC123,9113.1522,48251,709

Viscoelastic Shock Absorbers
VS-BA1-FC Front Flange

Simple Design – High reliability

Energy capacity 8,851 in-lbs/Cycle to 123,911 in-lbs/Cycle
Stroke 0.47 in to 3.15 in

The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.

Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.

Technical Data

Energy capacity 8,851 in-lbs/Cycle to 123,911 in-lbs/Cycle

Stroke 0.47 in to 3.15 in

Dynamic force range 1,349 lbs to 51,709 lbs

Static force range 1,461 lbs to 38,894 lbs

Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request.

Operating temperature range -4 °C to +122 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Piston rod: Zinc plated steel

Damping medium Visco elastic fluid

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special options.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.