The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.
Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.
Energy capacity per stroke 885,075 to 3,540,300 in-lbs/cycle
Stroke 15.75 to 33.46 inch
Dynamic force 42,716 to 134,892 lbs
Static force range 51,709 to 95,549 lbs
Impact velocity range 1.64 to 16.41 ft/s
Operating temperature range -4 to 122 °F
Mounting In any position
Positive stop Integrated
Damping medium Visco elastic fluid
Material
Outer body steel painted grey
Piston rod Zinc plated steel
Rod Button steel painted grey
Technical Notes
Note
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.
On request
Special designs
Application Areas
waterways
Viscoelastic shock absorbers are being used across a wide range of applications within heavy industry. Examples include, Material Handling, Rolling Mills, Defense, Waterways and Paper production.