Connectable and Combinable Energy capacity per stroke 336.3 to 1,858.7 in-lbs/cycle Stroke 0.26 to 0.49 inch
Tailor made damping material in pad format: SLAB damping pads are made of a viscoelastic PUR-material. They absorb impact loads extremely effectively and are also suitable for insulating or damping vibration.
The pads of the product family SL-030 to SL-300 are quickly adapted to the relevant type of application. This is in part achieved through the configuration of the calculating tool or directly by the ACE specialist engineers. Furthermore, this is possible because the standard material can be cut exactly and quickly to any customer requirement with our new cutting system. It is also possible to obtain a sample to find an optimum solution.
The SLAB damping pads are proven impact or collision protection. They are used on luggage and transport belts, conveyor systems, pneumatic, electromechanical and hydraulic drives as well as on linear carriages.
Energy capacity per stroke 336.3 to 1,858.7 in-lbs/cycle
Stroke 0.26 to 0.49 inch
Standard density 30 lb/ft³
Standard color Green
Dimensions Widths: up to 59.1 in (1,500 mm), Lengths: up to 196.9 in (5,000 mm), Thicknesses: 12 mm and 25 mm
Environment Resistant against ozone and UV radiation. Chemical resistancy on request.
Operating temperature range 23 to 122 °F
Material
Profile body Mixed cellular PUR-Elastomer (polyurethane)
Technical Notes
Note
Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling.
Safety instruction
Fire rating: Class E, normally flammable, according to EN 13501-1. Test method: EN ISO 11925-2
On request
Special versions with further dimensions such as thicknesses, colours, shapes and drawing parts e.g. curves. Different wear layers.
Application Areas
foundation mounting
pipeline insulation
impact panels
buildings
medical technology
conveyor technology
The SLAB damping pads are proven impact or collision protection. They are used on luggage and transport belts, conveyor systems, pneumatic, electromechanical and hydraulic drives as well as on linear carriages.
Application Examples
Damping Pads - SLAB 030 to SLAB 300
Impact protection for luggage transport systems
Airports endeavour to shorten air passengers’ waiting times as much as possible. This aim is met with a solution especially developed for luggage transport systems and has solved previous damping issue. A combination of SLAB damping pads and TUBUS...
Noise and impact reduction for cable trailing systems in th...
The customizable ACE damping pads SLAB 030 to SLAB 300 protect man and machine. At the beginning of the construction phase of a modern processing centre at the end position, a 25 kg cable channel collided with force against the housing and produce...
Load protection for transport units in tyre testing systems
The damping pads SLAB 030 to SLAB 300 were developed to absorb shock loads. In this case, they make tyre testing systems safer by providing optimum protection for the sliding parts of the machine during quality tests. The individual customisation ...
In this application, SLAB damping mats SL-030 with a thickness of 12 mm were screwed between two steel sheets over the entire surface in order to protect wooden strips with different weights and impact speeds of approx. 2 m/s. This creates an even...