Rubber-Metal Isolators
Flex Locs
Vibrations are easily isolated in different directions
Quick Fastening Elements
Decoupling two components effectively from each other: the quick connection element of the product family Flex Locs is a releasable pop-rivet connection with a built-in fail-safe design, which ensures simple but effective isolation of vibrations, impacts and structure-borne noise. The connection elements are fastened using standard metric screws sized M3 to M8, bracing between the front and clamping side like rivets.
Additionally, the elastic FL elements can be fastened with screw connections in blind holes, for example to connect trim elements to existing building structures. They can isolate structural resonances down to 150 Hz. The level of isolation that can be achieved over conventional structural vibrations is up to 80 %.
They are used with assemblies and machines, covers, plates and flanges, and also with facing components on buildings, transporters and construction machinery.
They are used with assemblies and machines, covers, plates and flanges, and also with facing components on buildings, transporters and construction machinery.