High energy absorption and a wide effective weight range
Adjustable Energy capacity 16,000 in-lbs/cycle Stroke 1.91 inch
Ideal for high-speed moving machines, industrial shock absorbers of the SALD product family feature a built-in external positive stop which prevents damage from bottoming out and a positive work-positioning point.
High energy absorption and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful shock absorbers enable full use of the machine’s performance.
Energy capacity with air/oil tank 3,000,000 in-lbs/h
Effective weight min. 120 lbs
Effective weight max. 50,000 lbs
Impact velocity range 1 ft/sec to 15 ft/sec
Operating temperature range 10 °F to 150 °F
Mounting In any position
Positive stop External
Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel
Damping medium Automatic Transmission Fluid (ATF)
Technical Notes
Safety information
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.