Profile Dampers
TR63-43
Compact size and soft deceleration
Radial Damping
Energy capacity 106 in-lbs/cycle
Stroke max. 1.69 inch
The radial loading enables a very long and soft deceleration with progressive energy reduction at the end of the stroke. The TR product family has been specially designed for maximum stroke with a minimum height, producing energy absorption per stroke extending from 10.6 in-lbs to 1,292 in-lbs. (1.2 Nm to 146 Nm). The dampers are available in compact formats of Ø 1.14"" to Ø 3.94""(Ø 29 mm to Ø 100 mm) and are supplied with a special screw for simple, quick assembly.
_FA_IMG_Single-02_RGB-M.jpg)