TUBUS-TR End position absorption on the hydraulic drive
TUBUS TR
End position damping for hydraulic cylinders in test systems
TUBUS TR
Mech. engineering & automation
swivel units, test stations, machines and plants, handling modules, test and calibration appliances
Gentle end position damping in hydraulic drives of test systems for vehicle tanks
In a testing facility for vehicle tanks, the test specimens are pulled out of the water with a support arm. A hydraulic cylinder carries out the swinging movement and is attenuated in the end position by two TUBUS TR85-50. Even if this work could be taken over by other absorber solutions, the energy balance clearly speaks for the benefits of the profile dampers: they are inexpensive, they save space, they are free of leaks due to solid construction and are suitable for underwater functions in the test pool.
Pneumatic linear modules in miniature slide systems ensure high speeds with constant repeat accuracy. In this design, pneumatic end-of-travel damping was deliberately ...
In this design, driven by rodless pneumatic cylinders, two gripper carriages move independently of each other at speeds of 2 to 2.5 m/s. ACE industrial shock absorbers from the produc...
Safety damping for the loading mechanism of lathes
ACE TUBUS profile dampers protect the integrated loading station on a new high speed machining center. The ACE TUBUS damper is designed to prevent overrun on...
ACE miniature shock absorbers optimize production with minimum expenditure. The cycle rate for an assembly line producing electronic components was increased to 3,600 units/...