Radial Damping Energy capacity per stroke 10.6 to 1,018 in-lbs/cycle Stroke 0.67 to 2.36 inch
For long, soft braking action: The TUBUS TR models deliver linear damping forces. These maintenance-free, ready-to-install elements are made of co-polyester elastomer, which only heats up slightly during operation and therefore provides consistent damping.
"The radial loading enables a very long and soft deceleration with progressive energy reduction at the end of the stroke. The TR product family has been specially designed for maximum stroke with a minimum height, producing an energy absorption per stroke extending from 1.2 Nm to 146 Nm (10.6 in-lbs to 1,292 in-lbs). The dampers are available in compact formats of Ø 29 mm to Ø 100 mm (Ø 1.14"" to Ø 3.94"") and are supplied with a special screw for simple, quick assembly."
The TUBUS TR products are suitable as end position dampers in linear axes, in tool making and tool machines, in hydraulic and pneumatic equipment, handling equipment and other applications.
Energy capacity per stroke 10.6 to 1,018 in-lbs/cycle
Stroke 0.67 to 2.36 inch
Energy absorption 25 to 45 %
Dynamic force 49 to 1,686 lbs
Operating temperature range -40 to 194 °F
Construction size 1.14 to 3.93 inch
Mounting In any position
Material hardness rating Shore 40D
Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester Elastomer
Technical Notes
Note
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
Safety instruction
Mounting screw should additionally be secured with Loctite.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Application Areas
dock constructions for shipbuilding
conveyor systems
electro-mechanical drives
stacking units
machines and plants
handling modules
pneumatic cylinders
linear slides
furniture industry
The TUBUS TR products are suitable as end position dampers in linear axes, in tool making and tool machines, in hydraulic and pneumatic equipment, handling equipment and other applications.
Application Examples
Profile Dampers - TUBUS TR
Running board damping for electric scooters
TUBUS profile dampers make driving an e-scooter a real experience. The footboard of an electric scooter should be dampened to enable the driver to experience a comfortable ride even over potholes and other bumpy surfaces. Ideally, the characterist...
End position damping for hydraulic cylinders in test systems
In a testing facility for vehicle tanks, the test specimens are pulled out of the water with a support arm. A hydraulic cylinder carries out the swinging movement and is attenuated in the end position by two TUBUS TR85-50. Even if this work could ...
Transport protection for electronic racks and cases
High-quality audio and video technology literally have a high turnover rate in lorries during transport. Well-cushioned shipping crates are necessary in order that the high-quality equipment is not damaged and that work can begin immediately at an...