Automation Control
TA
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
Energy capacity emergency use in-lbs/cycle
Stroke max. inch
TA12-517.726.60.20
TA17-753.179.70.28
TA21-988.51420.35
TA22-101021860.39
TA28-122574070.47
TA34-144257700.55
TA37-165759910.63
TA40-167261,1510.63
TA43-189911,4600.71
TA47-201,2391,5310.79
TA50-221,5051,9740.87
TA54-221,7792,9560.87
TA57-242,1422,6730.94
TA62-252,6913,1950.98
TA65-273,3104,1421.06
TA70-293,7264,6381.14
TA72-314,2664,9481.22
TA80-325,0457,3551.26
TA82-356,0458,1521.38
TA85-367,0549,2311.42
TA90-388,26711,0551.50
TA98-4010,15213,7631.57
TA116-4817,82526,1191.89

Profile Dampers
TA34-14

Compact size and strong force absorption

Axial Damping
Energy capacity 425 in-lbs/cycle
Stroke max. 0.55 inch

Very efficient energy guzzlers: The TA profile dampers from the ACE TUBUS-Series are maintenance-free and ready to install. They're made of co-polyester elastomer; a material that only heats up slightly and ensures consistent damping. The TA models absorbs most of the energy at the start of the stroke.

The TA family has been specially developed for maximum energy absorption within a range of 18 in-lbs to 26,119 in-lbs. (2 Nm to 2,951 Nm). These dampers have a minimum height is thanks to the space-saving shape, with Ø 0.47"" to Ø 4.57"" (Ø 12 mm to Ø 116 mm). The dampers can be very easily and quickly installed with the provided special screw.
Profile Dampers
TA34-14
Compact size and strong force absorption
Axial Damping
Energy capacity 425 in-lbs/cycle
Stroke max. 0.55 inch
ACE Controls Inc. - Image - TA
ACE Controls Inc. - Image - TA
$30.25
List price per item includes shipping
Please contact the factory for specific delivery timing.
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
Family TUBUS TA

Operating & Mounting Instructions 493 kB 6/19/22
  • Technical Details
  • Use Cases
TA34-14
Axial Damping

Dimensions

TA34-14
Stroke max.0.55 inch
A1.18 inch
d11.34 inch
d21.18 inch
d31.69 inch
MM6 inch
LM0.24 inch

Technical Data

Energy capacity 425 in-lbs/cycle

Energy capacity emergency use 770 in-lbs/cycle

Energy absorption 58 % to 73 %

Dynamic force range 196 lbs to 20,233 lbs

Operating temperature range -40 °F to 194 °F

Construction size 0.47 in to 4.57 in

Mounting In any position

Material hardness rating Shore 55D Shore

Material Profile body: Co-Polyester Elastomer

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M3: 0.74 ft-lbs
M4: 1.25 ft-lbs
M5: 1.70 ft-lbs
M6: 4.43 ft-lbs
M8: 14.75 ft-lbs
M12: 36.88 ft-lbs
M16: 88.51 ft-lbs

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

On request

Special strokes, -characteristics, -spring rates, -sizes and -materials.

Sales data

Weight
0.053 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Customs tariff number
39269097

Country of origin
DE

TA34-14
Axial Damping

Application Examples

Safety damping for the loading mechanism of lathes
Profile Dampers - TUBUS TA
Safety damping for the loading mechanism of lathes
ACE TUBUS profile dampers protect the integrated loading station on a new high speed machining center. The ACE TUBUS damper is designed to prevent overrun on the high speed loading station of a Camshaft machining centre used in the automobile indu...
Safety damping for the loading mechanism of lathes
Safety damping for the loading mechanics of feeding systems
Profile Dampers - TUBUS TA
Safety damping for the loading mechanics of feeding systems
Preventing expensive damage after software errors or power outages is the task of two TUBUS TA17-7 profile dampers. Installed in various linear axes, handling and feed systems, they ensure that there are no uncontrolled impacts of the masses in th...
Safety damping for the loading mechanics of feeding systems
Profile dampers and compact sliders: sheet metal working up...
Profile Dampers - TUBUS TA
Profile dampers and compact sliders: sheet metal working up...
For the forming, folding, punching and cutting of steel sheets, voestalpine Camtec GmbH wanted to realise new compact slides that achieve service lives beyond 1 million strokes. The company was looking for compact dampers that could absorb the gre...
Profile dampers and compact sliders: sheet metal working up...

Application Areas

  • Linear slides
  • Pneumatic cylinders
  • Handling modules
  • Machines and plants
  • Swivel units
  • Electro-mechanical drives
  • Hydraulic devices
  • Conveyor systems
  • Crane systems
These compact, cost-effective dampers are ideal as end position dampers in linear axes, in toolmaking and tool machines, in hydraulic and pneumatic equipment, handling equipment and other applications.