Compact size with soft deceleration and high energy absorption
Radial Damping, Hard Version Energy capacity 1,398 in-lbs/cycle Stroke max. 1.81 inch
Harder mixture of materials for higher energy absorption: The maintenance-free and ready-to-install TR-H profile dampers, are stressed radially in the same way as the basic TR model. With almost the same dimensions, they also decelerate with a very long and soft action. The harder co-polyester elastomer mixture leads to significantly high energy absorption of 23.9 in-lbs to 3,779 in-lbs (2.7 Nm to 427 Nm) in these models. The supplied special screw makes them easy to mount.
The TR-H product family is space-saving with dimensions of Ø 1.18"" to Ø 4.02"" (Ø 30 mm to Ø 102 mm). It complements the TUBUS range between the progressive TR and almost linear TS models. Users are therefore provided with a full range of deceleration curves within the ACE TUBUS family.
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
Safety information
Mounting screw should additionally be secured with Loctite.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Sales data
Weight 0.446 lbs
F and R Weight 0.0 lbs
S Weight 0.0 lbs
Customs tariff number 39269097
Country of origin US
Application Areas
Furniture industry
Sports equipment
Linear slides
Pneumatic cylinders
Handling modules
Machines and plants
Stacking units
Electro-mechanical drives
Conveyor systems
Dock constructions for shipbuilding
The TUBUS TR-H products are suitable end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment as well as other applications.
Application Examples
Profile Dampers - TUBUS TR-H
Profile dampers make excellent electric scooters even better
For the second generation of their unique, because foldable and three-wheeled e-scooter, the engineers of scuddy GmbH & Co. KG aimed for even more individual damping than the previous model. This electric scooter already uses our TUBUS profile dam...
Protection of people and machines during automated sealing ...
The universal capping machine from Metallatelier GmbH is used to automatically seal various bottles and sizes when filling them with disinfectants. To protect the movable topp art of the unit, including the hood, the designers were looking for ine...