Pneumatic Levelling Mounts
PAL 416-8
High-end in different sizes
Pneumatic Leveling Mounts with Automatic Level Control
Natural frequency 1.2 to 5 Hz
Load range to 40,124.13 lbs
For superior low frequency vibration isolation: PAL high-quality air springs are designed for conditions in which the user wants to ensure that equipment is constantly level and isolated from vibrations at the same time.
The PAL system is an air spring system with level control that reacts quickly to loads and centre-of-gravity changes and adjusts deviations from the pre-set position automatically. The system is available in three different sizes for loads from 36 kg to 42,000 kg (79 lbs to 100,000 lbs) per air spring with a natural frequency up to 1.7 Hz. Customised isolators with a natural frequency of up to 0.5 Hz can be manufactured upon request.
PAL isolators meet the critical needs of metrology instruments, electron microscopes, inspections stations and precision manufacturing equipment.
The PAL system is an air spring system with level control that reacts quickly to loads and centre-of-gravity changes and adjusts deviations from the pre-set position automatically. The system is available in three different sizes for loads from 36 kg to 42,000 kg (79 lbs to 100,000 lbs) per air spring with a natural frequency up to 1.7 Hz. Customised isolators with a natural frequency of up to 0.5 Hz can be manufactured upon request.
PAL isolators meet the critical needs of metrology instruments, electron microscopes, inspections stations and precision manufacturing equipment.