Clamping Elements
R180 (Z)
Strong holding force on the shaft
Pneumatic Rotational Clamping
Holding torques 9.44 to 1,052.11
Direct clamping on the shaft: rotation motions are prevented by the ACE models LOCKED R. Their clamping elements are available for shaft diameters of 50 mm to 340 mm (1.97 to 13.38 in) and ensure maximum holding forces.
The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.
Models from the LOCKED R product family are used in mechanical engineering and customized machine tools.
Models from the LOCKED R product family are used in mechanical engineering and customized machine tools.