Damping torque 8.85 in-lbs
Return Damping Torque 1.77 in-lbs
Damping direction left
Construction size 0.79 inch
Lifetime 50,000 cycles, even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.
Operating temperature range 23 to 122 °F
Mounting In any position
Rotation angle max. 110 °
Outer body Plastic
Shaft Plastic
Damping direction: Right hand damping = damping action in clockwise direction (when looking onto the output shaft or output shaft sleeve, depending on the damper type). A play of approx. 5° can occur at the beginning of movement.
No axial or radial forces may be induced via the shaft.
Do not use rotary dampers as supports. Provide an external guide or support.
Special accessories available on request.
Weight
0.026 lbs
F and R Weight
-
S Weight
-
Custom tariff number
39269097
Country of origin
JP