Automation Control
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
  • MA30 to MA900
  • 3/8x1
  • PET20 to PET27
  • OPT25 to OPT27
Basic Types
  • OPT25M
  • OPT25
  • OPT27M
TYPES
Energy capacity in-lbs/cycle
Effective weight min. lbs
Effective weight max. lbs
OPT27M-19309.939.7
OPT27M-293035.3141.1
OPT27M-3930121.3485.0
OPT27M-4930441.01,764.0
OPTM27-59301,543.06,614.0

Miniature Shock Absorbers
OPT27M-3

Corrosion protection and light weight

Self-Compensating
Energy capacity 930 in-lbs/cycle
Stroke 1.00 inch

Ideal for compact, efficient designs: The OPTIMUM 25 to 27 are designed for light weight and corrosion resistance.

The Anodized Aluminum outer body of each damper, produced from one solid piece, are filled with NSF H1 food-grade oil, offer a continuous thread incl. a supplied lock nut and also have an integrated positive stop. These hydraulic machine elements from ACE, are ready for immediate installation and are maintenance-free. A compact design for your specialty application, these units are environmentally friendly, offer great protection from corrosion and deliver excellent energy absorption in a lightweight package.
Miniature Shock Absorbers
OPT27M-3
Corrosion protection and light weight
Self-Compensating
Energy capacity 930 in-lbs/cycle
Stroke 1.00 inch
ACE Controls Inc. - Image - OPT27M
ACE Controls Inc. - Image - OPT27M
ACE Easy Sizing Don't know Size or Type? Size it!
$209.13
List price per item includes shipping
Please contact the factory for specific delivery timing.
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
OPT27M-3
Self-Compensating

Dimensions

OPT27M-3
Stroke1.00 inch

Technical Data

Energy capacity 930 in-lbs/cycle

Effective weight min. 121.3 lbs

Effective weight max. 485.0 lbs

Return Force min. 1.24 lbs

Return Force max. 4.72 lbs

Return Time 0.1 s - 0.3 s

Impact velocity range 3.18 ft/sec to 6.40 ft/sec

Emergency rating 2,210 in-lb for up to 5 cycles

Operating temperature range 15 °F to 180 °F

Mounting In any position

Material Outer body, Main bearing: Aluminium; Piston rod: Stainless steel; Locknut: Steel

Damping medium Food grade oil

OPT27M-3
Self-Compensating

Accessories

1-1 items $4.61
above 100 items $4.61
$4.61
Locknut
250-0239
250-0239