Automation Control
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
Energy capacity in-lbs/h
Effective weight min. lbs
Effective weight max. lbs
MC3625M-01,505670,000724
MC3625M-11,505670,0002080
MC3625M-21,505670,00068272
MC3625M-31,505670,000230920
MC3625M-41,505670,0007803,120
MC3650M-02,920760,0001148
MC3650M-12,92085.00040160
MC3650M-22,920760,000136544
MC3650M-32,920760,0004601,840
MC3650M-42,920760,0001,5606,240

Industrial Shock Absorbers
MC3650M-2

High energy absorption and robust design

Self-Compensating
Energy capacity 2,920 in-lbs/cycle
Stroke 1.91 inch

The latest damper technology: The combination of the latest sealing technology, annealed guide bearing and integrated positive stop make these self-compensating shock absorbers from ACE'S MAGNUM range so successful. After all, users benefit from the longer service life of the products, even in the most difficult environments. A continuous outer thread and extensive accessories make their contribution to the success story of the MC33 to MC64.

High energy absorption in a compact design and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful absorbers enable full use of the machine's performance. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Industrial Shock Absorbers
MC3650M-2
High energy absorption and robust design
Self-Compensating
Energy capacity 2,920 in-lbs/cycle
Stroke 1.91 inch
ACE Controls Inc. - Image - MC36M
ACE Controls Inc. - Image - MC36M
ACE Easy Sizing Don't know Size or Type? Size it!
$228.46
List price per item includes shipping
Please contact the factory for specific delivery timing.
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
MC3650M-2
Self-Compensating

Dimensions

MC3650M-2
Stroke1.91 inch
A max.7.44 inch
L24.25 inch
MM36x1.5 inch
d11.15 inch
d21.00 inch

Technical Data

Energy capacity 2,920 in-lbs/cycle

Energy capacity 760,000 in-lbs/h

Energy capacity with oil recirculation 1,670,000 in-lbs/h

Energy capacity with air/oil tank 1,270,000 in-lbs/h

Effective weight min. 136 lbs

Effective weight max. 544 lbs

Hardness -2

Return Force max. 30.3 lbs

Return Force min. 9.9 lbs

Return Time 0.06 s

Side Load Angle max. 4 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened

Damping medium Automatic Transmission Fluid (ATF)

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request.

Sales data

Weight
1.499 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Country of origin
US

Customs tariff number
84879059

MC3650M-2
Self-Compensating

Application Examples

Carriage constructions for sport robots
Industrial Shock Absorbers - MC33 to MC64
Carriage constructions for sport robots
Serving a similar purpose, several ACE dampers are installed in Jada, the triple-axis, free-moving badminton robot. In order for the badminton robot to be capable of playing, it must be able to change direction in the shortest time possible. Jada ...
Carriage constructions for sport robots
Braking systems for gripper carriages
Industrial Shock Absorbers - MC33 to MC64
Braking systems for gripper carriages
In this design, driven by rodless pneumatic cylinders, two gripper carriages move independently of each other at speeds of 6.56 to 8.20 ft/sec. ACE industrial shock absorbers from the product family MC33 to MC64 are used as brake systems, which h...
Braking systems for gripper carriages
Opening and closing system for heavy barriers
Industrial Shock Absorbers - MC33 to MC64
Opening and closing system for heavy barriers
Industrial shock absorbers MAGNUM MC64150 from ACE are integrated into the overall safety design for the Amsterdam metro system. In contrast to previous solutions, they ensure rapid opening and stopping for a five-ton barrier located at the end of...
Opening and closing system for heavy barriers
Emergency separation systems for underwater pipelines
Industrial Shock Absorbers - MC33 to MC64
Emergency separation systems for underwater pipelines
A pipeline from the rig to the well head that is as flexible as possible is considered to be a quick-disconnect connection in an emergency. Nevertheless, this connection made at the oil source on the sea floor is an Achilles heel. If the connectio...
Emergency separation systems for underwater pipelines

Application Areas

  • Linear slides
  • Swivel units
  • Turntables
  • Portal systems
  • Machines and plants
  • Tool machines
  • Machining centers
  • Z-axes
  • Impact panels
  • Handling modules
These self-compensating industrial shock absorbers are used in all areas of industrial automation and machine engineering, especially in automation and for gantries.
MC3650M-2
Self-Compensating

Accessories

1-1 items $21.29
above 100 items $21.29
$21.29
Locking Ring
250-0537
250-0537