Industrial Gas Springs – Pull Type
GZ-28-500-V4A
Very low progression rate with FDA approval
Valve Technology, Stainless Steel
Traction force max. 33.72 to 269.77 lbs / 350.7 lbs
Stroke 19.69 inch
This high quality design is rust free and is more robust against environmental impact compared with standard gas pull type springs. These stainless steel gas springs are also visually appealing, very durable and available, upon request, in many stroke lengths and traction forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
ACE industrial push type springs made of stainless steel are used in industries such as the chemical and food industry, in automobiles, plant engineering and shipbuilding and also in medical, military, environmental and water supply technology.
Don't know Size or Type?
Size it!