Damping torque 0.088 in-lbs +/- 0.018
Damping direction bidirectional
Construction size 0.59 inch
Rotational speed max. 50 rpm
Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.
Operating temperature range 32 to 122 °F
Pressure angle 20 °
Mounting In any position
Tooth Involute gearing
No. of teeth 14
Module 0.5
Outer body Plastic
Shaft Plastic
Gear Plastic
No axial or radial forces may be induced via the shaft.
Do not use rotary dampers as supports. Provide an external guide or support.
Special designs available on request. Toothed plastic racks (modules 0.5 to 1.0) are available for the rotary dampers with pinions.
Weight
0.002 lbs
F and R Weight
-
S Weight
-
Custom tariff number
39269097
Country of origin
JP