Regions Select Region United States of America

VC2555FT

For precision adjustment of feed rates

Adjustable
Compression force max. 787 lbs
Stroke 2.16 inch

Precise adjustment for any type of application: Hydraulic feed controls of the product family VC are ideally suited for the precise tuning of constant feed rates. The thread of the outer body of this closed hydraulic element allows simple assembly. Smooth outer bodies can also be supplied.

As the hydraulic oil is forced out through the throttle opening, a constant feed rate is achieved on the stroke. In the models up to 2.17" (55 mm) stroke, the tried and tested rolling diaphragm, known from ACE shock absorbers, serves as a dynamic seal, as volume compensation of the piston rod and as a reset element.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
VC2555FT
Adjustable

Dimensions

Stroke2.16 inch
A8.23 inch
B5.19 inch
MM25x1.5 inch

Technical Data

Compression force min. 7.87 lbs

Compression force max. 787 lbs

Return Force min. 1.12 lbs

Return Force max. 8.99 lbs

Return Time 1.2 s

Side Load Angle max. 2 °

Compression force 6.74 lbs to 787 lbs lbs

Piston rod diameter Ø 0.31 in

Feed rate/Compression force Min. 0.51 in/min. with 90 lbs; Max. 1,500 in/min. with 787 lbs

Impact velocity range At speeds of 0.98 ft/sec the maximum allowed energy is approx. 8.85 in-lbs for units up to 2.16 in stroke and approx. 17.70 in-lbs for units 2.95 in to 4.92 in stroke. Where higher energies occur use a shock absorber for the initial impact. Avoid high impact velocities.

Adjustment Infinitely adjustable

Positive stop External positive stops 0.04 in to 0.06 in before the end of stroke provided by the customer.

Damping medium Oil, temperature stable

Mounting In any position

Operating temperature range 32 °F to 140 °F

Note

Nylon button PP600 can be fitted onto piston rod. Unit may be mounted in any position.

Safety information

Do not rotate piston rod, if excessive rotation force is applied rolling seal may rupture. External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions.

On request

Special oil and other special options available on request.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.