Regions Select Region United States of America

No gray theory - real projects around the world

Application examples

Filter by product segment
Need help to choose the right product?

Ask the ACE experts
+1-800-521-3320
Business hours 08:00AM - 05:00PM EST

Automation Control

TUBUS-TR  e-Scooter
TUBUS-TR e-Scooter
  • - Sports equipment
  • - Linear slides
  • - Furniture industry
  • - Off road
  • - Vehicles and transport industry
  • TUBUS-TR  e-Scooter
  • TUBUS-TR  e-Scooter
TUBUS-TR  e-Scooter
Profile dampers increase the riding comfort of an electric scooter

Gentle damping for electric scooters

TUBUS bumpers make driving an e-scooter a real experience. The footboard of an electric scooter should be dampened to enable the driver to experience a comfortable ride even over potholes and other bumpy surfaces. Ideally, the characteristic line should be furnished with a soft increase in force over a long stroke. The elegant look of the scooter as well as the folding mechanism designed to save space have not allowed the use of feasible damper solutions up to now. Inferior alternatives such as rubber dampers made of polyurethane or simple steel springs could not be considered from the start. The TUBUS bumper TR52-32H offered the perfect solution with its compact construction design paired with progressive damping action.

TUBUS-TS Braking system of maintenance boats
TUBUS-TS Braking system of maintenance boats
  • - Offshore industry
  • - Dock constructions for shipbuilding
  • - Crane systems
  • - Impact panels
  • TUBUS-TS Braking system of maintenance boats
  • TUBUS-TS Braking system of maintenance boats
TUBUS-TS Braking system of maintenance boats
Seawater-resistant, robust TUBUS profile dampers made of co-polyester elastomer allow boats and crew to dock safely

Safe braking of maintenance boats

The maintenance of wind turbines in open seas has long resulted in damage to maintenance boats. Because of impact velocity and swell, an increase in the boat's mass of up to 20 percent must be taken into account when landing on a rigid mooring structure. It is only since the landing operation has been carried out with the aid of the ACE company's TUBUS series that cable repair and maintenance work on wind turbines has been made safe for both personnel and equipment. TUBUS of the type TS84-43 are seawater resistant and can withstand ambient temperatures from -40 °C to + 90 °C.

MC150-600 - End positions of driving safety training
MC150-600 - End positions of driving safety training
  • - Linear slides
  • - Pneumatic cylinders
  • - Swivel units
  • - Handling modules
  • - machines and plants
  • MC150-600 - End positions of driving safety training
  • MC150-600 - End positions of driving safety training
MC150-600 - End positions of driving safety training
Miniature shock absorbers protect the end positions during driving safety training

Obstacle end positions secured

In the case of driving safety training, swinging flags are used to simulate the sudden appearance of obstacles. If the driver reacts too slowly, the flags are swung just as quickly away to avoid damage to the vehicle. In order to protect the end positions of this safety system during to and fro motion, ACE miniature shock absorbers of the type MC225EUMH2 are installed. They come with a special side load adapter for use in this situation. Among other things, this improves the ability of the shock absorber to absorb lateral forces during to and fro motion.

MC33-64 - Portal for machine loading and increase productivity
MC33-64 - Portal for machine loading and increase productivity
  • - Linear slides
  • - Swivel units
  • - Turntables
  • - Portal systems
  • - machines and plants
  • MC33-64 - Portal for machine loading and increase productivity
  • MC33-64 - Portal for machine loading and increase productivity
MC33-64 - Portal for machine loading and increase productivity
Industrial shock absorbers optimize portal operation

Quicker, gentle positioning

ACE industrial shock absorbers optimize portal for machine loading and increase productivity. This device driven by piston rodless pneumatic cylinders, in which two gripper slides are moving independently of each other at speeds of 6.56 ft/sec to 8.20 ft/sec, is equipped with industrial shock absorbers as brake systems. Their function is to stop a mass of 55 lbs up to 540 times per hour. The model MC3350M-1-S was chosen for this application, allowing easy and extremely accurate adjustment of the end positions of the adjustable limit stops. In comparison to brake systems with other function principles, shock absorbers allow higher travel speeds and shorter cycle sequences.

SC190-925 - Damping on rotary movements
SC190-925 - Damping on rotary movements
  • - Linear slides
  • - Pneumatic cylinders
  • - Handling modules
  • - machines and plants
  • - Finishing and processing centers
  • SC190-925 - Damping on rotary movements
  • SC190-925 - Damping on rotary movements
SC190-925 - Damping on rotary movements
Optimised production in the electronics industry

Soft end-of-travel damping on rotary movements

ACE miniature shock absorbers optimize production with minimum expenditure. The cycle rate for an assembly line producing electronic components was increased to 3,600 units/hr. Miniature shock absorbers type SC190M-1 decelerate the rapid transfer movements on the production line and using soft damping methods optimize the pick up and set down of components. This soft deceleration technique has increased production and reduced maintenance on the portal and rotary actuator modules. The optional side load adaptor protects the shock absorber from high side load forces and increases the operating lifetime. Using ACE shock absorbers reduces maintenance costs by 50 % and running costs by 20 %, diminishing energy consumption.

TUBUS-TA Lathe Machine
TUBUS-TA Lathe Machine
  • - machines and plants
  • - Linear slides
  • - Pneumatic cylinders
  • - Handling modules
  • - Electro-mechanical drives
  • TUBUS-TA Lathe Machine
  • TUBUS-TA Lathe Machine
  • TUBUS-TA Lathe Machine
TUBUS-TA Lathe Machine
Safety with ultra high speed operation

Safe end position damping

ACE TUBUS profile dampers protect the integrated loading station on a new high speed machining centre. The ACE TUBUS damper is designed to prevent overrun on the high speed loading station of a Camshaft machining centre used in the automobile industry. In the event that the drive train fails during operation or incorrect data is inputted the ACE TUBUS damper absorbs the impact preventing costly damage to the machine. The TA98-40 TUBUS damper impressed engineers with this exceptionally long service life in operation. When used as an emergency stop the TUBUS damper can absorb up to 73 % of the impact energy.

ML33-64 - Precision Telescope
ML33-64 - Precision Telescope
  • - Swivel units
  • - Turntables
  • - Portal systems
  • - machines and plants
  • - Tool machines
  • ML33-64 - Precision Telescope
  • ML33-64 - Precision Telescope
  • ML33-64 - Precision Telescope
ML33-64 - Precision Telescope
Perfect overshoot protection for precision telescope

Safe swiveling

ACE industrial shock absorbers offer safety to spare for rotation or braking of a large telescope. The optical system of this telescope for special observations is moveable in two space coordinates. The structure in which the telescope is mounted weighs 33,069 lbs and consists of a turntable with drives and two wheel disks rotating on bearings. It enables a rotation by ±90° from horizon to horizon. To safeguard the telescope in case of overshooting the respective swiveling limits, industrial shock absorbers of the type ML3325M are used as braking elements. Should the telescope inadvertently overshoot the permissible swivel range, they will safely damp the travel of the valuable telescope.

SLAB SL030-300 Luggage transport airport customers
SLAB SL030-300 Luggage transport airport customers
  • - Impact panels
  • - Transport systems
  • - Conveyor systems
  • - machines and plants
  • - Conveyor equipment
  • SLAB SL030-300 Luggage transport airport customers
  • SLAB SL030-300 Luggage transport airport customers
SLAB SL030-300 Luggage transport airport customers
Fast luggage transport for airport customers

Damping combination SLAB and TUBUS

SLAB-TUBUS-Combination ensures fast luggage transport. Airports endeavour to shorten air passengers’ waiting times as much as possible. This aim is met with a solution especially developed for luggage transport systems and has solved previous damping issue. Transport carriers with a weight of up to 120 kg can now be moved at the desired conveyor belt speeds. A SLAB-combination of the material SL-030-12(25)-Dxxxx together with two TA40-16 type TUBUS profile dampers are used here.

MC5-75 - Pneumatic Module
MC5-75 - Pneumatic Module
  • - Miniature slides
  • - Pneumatic cylinders
  • - Handling modules
  • - Copiers
  • - Measuring tables
  • MC5-75 - Pneumatic Module
  • MC5-75 - Pneumatic Module
  • MC5-75 - Pneumatic Module
MC5-75 - Pneumatic Module
Miniature Shock Absorber in compact pneumatic module

Constant deceleration force

ACE miniature shock absorbers are the right alternative. This pneumatic module for high precision, high speed motion ACE miniature shock absorbers are the right alternative. This pneumatic module for high precision, high speed motion intentionally abandoned pneumatic end-of-travel damping. The compact miniature shock absorbers of the type MC25MH-NB decelerate the linear motion safer and faster when reaching the end-of-travel position. They accept the moving load gently and decelerate it smoothly throughout the entire stroke length. Additional advantages: simpler construction, smaller pneumatic valves, lower maintenance costs as well as reduced compressed air consumption.

TUBUS-TR End position absorption on the hydraulic drive
TUBUS-TR End position absorption on the hydraulic drive
  • - Test and calibration appliances
  • - Handling modules
  • - machines and plants
  • - Test stations
  • - Swivel units
  • TUBUS-TR End position absorption on the hydraulic drive
  • TUBUS-TR End position absorption on the hydraulic drive
  • TUBUS-TR End position absorption on the hydraulic drive
TUBUS-TR End position absorption on the hydraulic drive
Economical end position absorption on the hydraulic drive

Smooth pivoting

TUBUS bumpers safeguard hydraulic cylinders. In a testing facility for vehicle tanks, the test specimens are pulled out of the water with a support arm. A hydraulic cylinder carries out the swinging movement and is attenuated in the end position by two TUBUS TR85-50. Even if this work could be taken over by other absorber solutions, the energy balance clearly speaks for the benefits of the TUBUS bumpers – they are inexpensive, they save space, they are free of leaks due to solid construction and are suitable for underwater functions in the test pool.

MC33-64 - Jada the badminton robot
MC33-64 - Jada the badminton robot
  • - Swivel units
  • - Turntables
  • - Portal systems
  • - machines and plants
  • - Handling modules
  • MC33-64 - Jada the badminton robot
  • MC33-64 - Jada the badminton robot
MC33-64 - Jada the badminton robot
A variety of different dampers are used to slow the rapid movements of a badminton robot

MAGNUM protection of carriage construction

Serving a similar purpose, several ACE dampers are installed in Jada, the triple-axis, free-moving badminton robot. In order for the badminton robot to be capable of playing, it must be able to change direction in the shortest time possible. Jada is designed therefore to brake at a maximum of 30 m/s². For this task, linear modules are limited by the use of industrial shock absorbers of the type MC4575EUM-0. Miniature shock absorbers and profile dampers are also installed at the location of the "racket hand". In all cases, the modern ACE machine elements serve to protect the end positions of the construction.

SLAB SL030-300 Low-noise energy chain
SLAB SL030-300 Low-noise energy chain
  • - Impact panels
  • - Pipeline insulation
  • - Foundation mounting
  • - Buildings
  • - Electronic systems and controls
  • SLAB SL030-300 Low-noise energy chain
  • SLAB SL030-300 Low-noise energy chain
SLAB SL030-300 Low-noise energy chain
Low-noise energy chain

Noise reduction

ACE-SLAB damping pads protect man and machine. At the beginning of the construction phase of a modern processing centre at the end position, a 25 kg cable channel collided with force against the housing and produced a deafening noise and mechanical strain on the energy chain. A reliable solution for compliance with the operational parameters was realized with the SL-030-25-Dxxxx type ACE-SLAB damping pads even before the milling machine was finished.

TUBUS-TS Space treadmill
TUBUS-TS Space treadmill
  • - Test stations
  • - Handling modules
  • - machines and plants
  • - Medical technology
  • - Air and space travel
  • TUBUS-TS Space treadmill
  • TUBUS-TS Space treadmill
TUBUS-TS Space treadmill
TUBUS are used to protect a fitness machine in zero gravity

Protection of drive used in space treadmill

When training in zero gravity, a harness with bungee cords is used to ensure that trainees do not become disengaged. Three ACE profile dampers with a linear-working facility are utilized in this case. One so-called TUBUS is positioned in the pneumatic cylinder, while the other two are put in place in the rest of the system. All the dampers have the task of protecting the system if the treadmill drive belts become damaged. Otherwise, the cylinder would reach a very high speed and become seriously damaged at the end of the stroke.

SLAB SL030-300 Perfectly fitted machine protection
SLAB SL030-300 Perfectly fitted machine protection
  • - Linear slides
  • - Handling modules
  • - Impact panels
  • - Pipeline insulation
  • - Assembly stations
  • SLAB SL030-300 Perfectly fitted machine protection
  • SLAB SL030-300 Perfectly fitted machine protection
SLAB SL030-300 Perfectly fitted machine protection
Perfectly fitted machine protection

Impact reduction in ring form

ACE-SLAB damping pads make tyre transport safer. Developed for absorbing the impact of forces, the ACE-SLAB damping pads SL-030-121-Dxxxx applied in this tyre testing system are ideal for protecting the sliding parts of the machine during quality tests. The individual customisation of the ring form of the centre arm and simple integration into the equipment also support the decision for applying these innovative absorber elements.

SLAB SL030-300 Impact protection for wooden battens
SLAB SL030-300 Impact protection for wooden battens
  • - Impact panels
  • - Handling modules
  • - Luggage and transport belts
  • - Conveyor technology
  • - Impact or collision protection
  • SLAB SL030-300 Impact protection for wooden battens
  • SLAB SL030-300 Impact protection for wooden battens
SLAB SL030-300 Impact protection for wooden battens
Impact protection for wooden battens

Impact protection for large areas

ACE-SLAB damping pads offer impact protection for wooden battens. To protect wooden battens with differing weights and impact speeds of approx. 2 m/s, the SLAB-material SL-030-12-Dxxxx was screwed across the whole surface between two steel sheets in this application. This creates an even damping effect over the whole impact area, which protects the impact surfaces of the battens from an excessive impact load. The minimisation of recoil as well as reduction of noise are further positive side effects of this construction.