| Stroke | 5.91 inch |
| A | 16.14 inch |
| B | 9.09 inch |
| C | - inch |
| d1 | 1.97 inch |
| d3 | 1.50 inch |
| d4 | 1.97 inch |
| d7 | - inch |
| d8 | - inch |
| F | 0.75 inch |
| G | 0.39 inch |
| J | - inch |
| K | - inch |
Energy capacity 53,105 in-lbs/cycle Stroke 5.91 inch Dynamic force max. 11,241 lbs Dynamic force min. 5,621 lbs Static force max. 6,183 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |