.jpg) 
            | Stroke | 7.87 inch | 
| A | 24.41 inch | 
| B | 14.57 inch | 
| d1 | 3.54 inch | 
| d2 | 4.33 inch | 
| d3 | 2.83 inch | 
| d4 | 3.94 inch | 
| d5 | 0.55 inch | 
| d6 | 3.94 inch | 
| E | 0.79 inch | 
| F | 1.50 inch | 
| G | 0.47 inch | 
| H | 4.13 inch | 
| I | 5.31 inch | 
| Energy capacity 221,269 in-lbs/cycle Stroke 7.87 inch Dynamic force max. 33,723 lbs Dynamic force min. 21,358 lbs Static force max. 21,358 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid | NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |